text.skipToContent text.skipToNavigation

CUC Undercabinet Luminaire

By Columbia Lighting 

Collection Name:  Undercabinet

Catalog ID: CUC2-CS-ED120

By Columbia Lighting
Collection Name:  Undercabinet
Catalog ID:  CUC2-CS-ED120
2 ft, LED Undercabinet, 3000 K;3500 K;4000 K, 120 V, 90 CRI.
  • Switchable CCT technology: 3000/3500/4000K
  • 1', 2', 3 or 4' nominal lengths
  • Integral rocker switch
  • Direct wire or optional cord and plug
  • Ambient -25°C to 30°C
  • ENERGY STAR® certified
  • Meets California Title 24 JA8-2016
  • Row connector included for end-to-end connections
  • Optional 13" or 24" connector cable

More Options