text.skipToContent text.skipToNavigation

MOD™ 2L LED Surface Direct

By Litecontrol 

Collection Name:  MOD

By Litecontrol
Collection Name:  MOD
The MOD™ 2L LED Surface Direct (2L-S-D) is part of the MODx family, which is an affordably-priced, full-featured offering with best-in-class attention to detail.
  • Variable Intensity technology provides specifiable lumen output/wattage
  • End cap design eliminates visible diffuser seams/gaps
  • 2 SDCM color variation
  • SpectraSync™ Color Tuning Technology available
  • NX Distributed Intelligence™ wired and wireless controls capability available

Product Details

General

Aperture 2 in
Color Rendering Index (CRI)
  • 80 CRI
  • 90 CRI
Color Temperature
  • 2700 K
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
  • SpectraSync
Controls - Integral Sensors (Non-Networked) Occupancy & Daylight Sensor
Controls - Networked NX Distributed Intelligence
Dimming Protocol
  • 0-10V
  • Lutron EcoSystem Digital
  • DALI
  • DALI 2.0
Dimming Range
  • 0%
  • 1%
  • 5%
  • Step-Dimming
Light Distribution Direct
Light Source LED
Mounting Type Surface
SpectraSync™ Color Tuning
  • Tunable White
  • Dim-to-Warm
Warranty Length
  • LED boards - 5 years
  • LED drivers (standard) - 5 years
  • LED drivers (Lutron) - 3 years

Dimensions

Width 2.0 in

Electrical Ratings

Lumens Per Watt 91 - 102
Voltage Rating
  • Universal Voltage - 120 through 277 V
  • 347 V
Wattage 2.9 - 12.1 W

Certifications and Compliance

Compliance
  • Buy American (TAA) 52.225-11
  • Buy American 52.225-9

Photometry (60)

Product Name Color Temp CRI Lumens Lm/W WattsWatts Dist. Type Resources
2L-S-AD-4-ASYM-X-CX-35K-D030
3500 °K 80 CRI 1200 lm 97 12 W Direct: Asymmetric