text.skipToContent text.skipToNavigation

AKTSCP20 BL

By Prescolite 

Catalog ID: AKTSCP20 BL

By Prescolite
Catalog ID:  AKTSCP20 BL
Product available while supplies last.
ArchiTrak Heads INC, Stepped, Black, Finish Type: baked enamel, steel, N/A, Lamp Type: PAR-20, Number of Heads: 1, 75 W, 75 W, 120 VAC.
  • Heavy Gauge seamless construction
  • Regressed lamp with black baffle
  • Die cast swivel connection allows 110° vertical and 358° horizontal rotation
  • Line Voltage for up to 150W
  • Available in black (BL) or white (WH) baked enamel finish

ArchiTrak Stepped

More Options