text.skipToContent text.skipToNavigation

CFP22-40/33/2840

By Columbia Lighting 

Catalog ID: CFP22-40/33/2840

By Columbia Lighting
Catalog ID:  CFP22-40/33/2840
CFP, 2x2, Color Temperature: 4000 K, Mounting Type: Recessed, Driver type: 0-10V dimming, Voltage Rating: 120-277 V.
  • 1x4, 2x2, and 2x4 sizes
  • 3500K and 4000K
  • 0-10V dimming, standard
  • Recessed mount, cable mount, and surface mount accessory
  • T-bar clips for secure mounting
  • Universal voltage (120-277V)
  • 80+ CRI
  • IC rated
  • Emergency battery backup available as Quick-Ship
  • 5-Wire Flex available as Quick-Ship
  • 54,000 hour LEDs at L70 for reduced maintenance
  • Suitable for ISO Class 5-9 positive pressure cleanrooms
  • DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
  • Switchable Lumen technology: 5500/4100/3400 lumens (1x4, 2x4) 4000/3300/2800 lumens (2x2)
  • 80 CRI
  • 0-10V dimming to 10%
  • Recessed, surface or cable mount
  • DLC® (DesignLights Consortium) Qualified, with somePremium Qualified configurations - see www.designlights.org

More Options

Product Details

General

Ambient Temp. Range -20°C - 40 °C
Application
  • Commercial Indoor
  • Classrooms and Offices
  • Halls/Dorms
  • Conference Room
  • Meeting Room
  • Common Areas
Chicago Plenum No
Color White Housing
Color Rendering Index (CRI) 80 CRI
Color Temperature 4000 K
Construction Material - Main Aluminum Frame
Dimming Protocol 0-10V
Driver type 0-10V dimming
Environmental Conditions Damp Location
Lamp Included Yes
Lamp Type integrated LED
Lamp Type Actual LED
Light Source LED
Listings
  • UL 1598
  • Damp Listed
  • cULus
  • IC
Max Ambient Temperature Up to 40 °C
Min Ambient Temperature Down to -20 °C
Mounting Type Recessed
Product Category Edge-Lit Flat Panel
Size Type 2x2
SwitchableTechnology Switchable Lumen
Type Recessed Architectural
UPC 078531140984
Warranty Length 5 year warranty. Terms and conditions apply.

Dimensions

Dimensions 23.7 in x 23.7 in x 1.68 in
Height 1.68 in
Length 23.7 in
Weight 7.3 lb
Width 23.7 in

Electrical Ratings

Lumens Per Watt Up to 135
Voltage Rating 120-277 V
Wattage Range
  • 28 W
  • 32 W
  • 36 W
  • 40 W
  • 50 W

Certifications and Compliance

Certification ETL to UL1598
Certified Listed Location All luminaires are built to UL 1598 standards and bear appropriate cULus labels
DLC Designation DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
Energy Efficient Yes
Industry Standard(s)
  • UL 1598 Damp Location
  • cULus Listed
  • IC rated

Logistics

Carton Quantity 1
Pallet Quantity 56