text.skipToContent text.skipToNavigation

Altitude®

by Kim Lighting 

Altitude® is the ultimate in luminaire design innovation with a unique balance of form, engineering and superior optics. The low profile housing is proportional and scalable with three sizes to cover more pedestrian/site/roadway environments than ever before. The result is an architecturally relevant luminaire of unsurpassed quality and flexibility that maximizes the power and performance.

  • Three Sizes for maximum flexibility to cover more applications
  • 3,000 to 50,000 lumens
  • IP66 Certified
  • Nine IES distribution patterns
  • Three Lens options: no lens, clear and diffuse for visual comfort
  • NX wired and wireless integrated control system
  • 70, 80 and 90 CRI are available

Product Details

General

Ambient Temp. Range -40 to 25 °C
Application
  • Architectural Outdoor Area/Site Applications
  • Roadway
  • Parking Area
  • Street and Area Pedestrian Walkway Applications
Color
  • Black
  • Dark Bronze
  • Graphite
  • Light Gray
  • Platinum Silver
  • Titanium
  • White
Construction Material - Main Aluminum
Controls - Applications
  • On/Off
  • Scheduled Dimming
  • Luminaire Grouping
  • Occupancy Detection
  • Dusk-to-Dawn Operation
  • Lumen Maintenance Compensation
Controls - Integral Sensors (Non-Networked)
  • Occupancy Sensor, Programmable Control w/ Photocell (optional)
  • 7-pin ANSI C136.41 Dimming Receptacle (optional)
Controls - Networked
  • NX Distributed Intelligence
  • Profile Dimming
  • SiteSync - wireless (optional)
Dimming Protocol 0-10V
Dimming Range Dims to 10% Brightness
Light Distribution
  • IES Type II
  • IES Type III
  • IES Type IV
  • IES Type IV Wide
  • IES Type V
  • IES Type V Square Medium
  • IES Type V Square Narrow
  • IES Type V Square Wide (Round)
Light Source LED
Lumen Range
  • 5,001-10,000 lm
  • 10,001-30,000 lm
  • 30,001-50,000 lm
Mounting Type Arm
Sensor Type Passive Infrared with Photoresistor
Type Site/Area

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120/208/240/277 V
  • 208/240/380/480 V
Wattage Range
  • 50-70
  • 70-150

Certifications and Compliance

DarkSky Certain Configurations Available
Industry Standard(s)
  • UL 1598 for use in wet locations
  • UL8750
  • RoHS Complaint
  • IP66
  • CSA Listed
Ratings IP66

Resources/Downloads

Catalog Page

Brochures

Videos

Pole Mounting Altitude

Installation/Instruction Manual (IOM)

3D Media

Color

BL
Black-BL
DB
Dark Bronze-DB
GT
Graphite-GT
LG
Light Gray-LG
PS
Platinum Silver-PS
TT
Titaninum-TT
WH
White-WH

Image Galleries


Photometry

IES Files