text.skipToContent text.skipToNavigation

Viper Small Strike Optic

by Beacon 

Catalog ID: VP-S/36L-80/5K7/3/UNV/A/DBT

Viper Small, Mounting Type: rectangular arm, Number of LEDs: 36, Light Output: 8,415 lm, Color Temperature: 5000 K, Color Rendering Index (CRI): 70 CRI, Drive Current: 700 mA, Light Distribution: IES Type III, Wattage: 80 W, Voltage Rating: 120 to 277 VAC, Color: bronze textured, EPA Effective Projected Area: 0.67 ft².

  • Contributes to a ‘Green’ environment and provides substantial power savings
  • 8 lighting distributions puts light where it is needed, not wasted
  • 4 mounting options
  • 4 wattages from 55W up thru 135W of LED efficiency
  • Lifeshield thermal circuit protection insures optimum LED performance
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org

Resources/Downloads

Availability Documents