text.skipToContent text.skipToNavigation

RFL3-50-4K-PC

By Hubbell Outdoor Lighting 

Catalog ID: RFL3-50-4K-PC

By Hubbell Outdoor Lighting
Catalog ID:  RFL3-50-4K-PC
Ratio Flood Size 3, Mounting Type: Knuckle Mount, Wattage: 52 W, Number of LEDs: 90, Color Temperature: 4000 K, Light Distribution: Wide Distribution, Light Output: 6,823 lm, Voltage Rating: 120-277 V, Color: Dark Bronze Textured, Options: button photocontrol.
  • 3000K, 4000K, 5000K (70CRI)
  • 5,000/8,000 Lumens
  • IP66
  • 120-277V, 40W/65W
  • Knuckle mount
  • Narrow, Medium Flood, Wide Flood Distribution
  • Button Photocontrol option available
  • Continuous Dimmable
  • 5.5LBS (2.5KG)

More Options

Product Details

General

<
Ambient Temp. Range -40 to 40 °C
Color Dark Bronze Textured
Color Rendering Index (CRI) 70 CRI
Color Temperature 4000 K
Controls - Integral Sensors (Non-Networked) Photocell
EPA Effective Projected Area 0.97 ft²
Finish Type Bronze
Lamp Included Yes
Lamp Type LED
Light Distribution Wide Distribution
Light Output 6823 lm