text.skipToContent text.skipToNavigation

JBR-3

by Kim Lighting 

Catalog ID: JBR-3

Die cast brass Junction Box with 1/2 IN NPSM fixture mount and die-cast cover. Internal set screw provided for locking position. 18 cu in. internal volume. (2) 3/4 IN NPT in bottom. All side taps provided with plugs. NOTE: May also be used to hard mount low voltage fixtures.

Product Details

General

Application Landscape
Application - For Use On Options and Accessories
Color Natural Brass
Construction Material - Main Die cast brass
Mounting Type In-grade
Photocell No
Type Landscape
UPC 785988040452

Certifications and Compliance

DarkSky No