text.skipToContent text.skipToNavigation

J-27N/BL-P

by Kim Lighting 

Catalog ID: J-27N/BL-P

Cast aluminium with 1/2 IN NPSM fixture mount. Internal set screw provided for locking position. 5 cu in. internalvolume. Super TGIC powder coat paint over clear anodizing and titanated zirconium conversion coating. Color: Black.

Product Details

General

Application Landscape
Application - For Use On Options and Accessories
Color Black
Construction Material - Main Die cast aluminum
Photocell No
Type Landscape
UPC 785988040407

Certifications and Compliance

DarkSky No