text.skipToContent text.skipToNavigation

BNL276NB

by Kim Lighting 

Collection Name:  Ravenna

Catalog ID: BNL276NB

Ravenna Lowlighter, Landscape, Natural Brass, N/A, Mounting Type=Stem (1/2" threaded coupling), 50-70 W.

Product Details

General

Ambient Temp. Range -40 to 40 °C
Application Landscape
Color Natural Brass
Construction Material - Main die cast aluminum;brass
Light Distribution Wide
Light Source
  • LED
  • MR
  • Halogen
Lumen Range 1-2,500 lm
Mounting Type Stem (1/2" threaded coupling)
Photocell No
Type Landscape
UPC 785988040162

Dimensions

Weight 6.1 lb

Electrical Ratings

Frequency Rating 60 Hz
Primary Voltage
  • 12V DC
  • 120 VAC
Voltage Rating
  • 120 V
  • 12 V
Wattage 50-70 W
Wattage Range 50-70

Certifications and Compliance

DarkSky No
Industry Standard(s)
  • UL
  • CSA

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
BNL276
IES file
ELL271
IES file
KLVL171
IES file
KLVL176
IES file
KLVL271/3L3K-
IES file
39.40 10.00 W
KLVL276/3L3K-
IES file
39.40 10.00 W