HUBBELL
SPLED2Z
SPLED2Z
Discontinued

Weatherproof Portable Spike Light, LED, 6.5W/350 Lumens, Bronze

Brand:

Bell

Catalog ID:

SPLED2Z

Weatherproof Portable Spike Light, LED, 6.5W/350 Lumens, Bronze.

  • Rugged die-cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Locking swivel knuckle assures positive lamp positioning and provides pin-point directional aiming
  • Long lasting energy efficient 6.5 Watts / 350 Lumens
  • LED Bulb (350 Lumens) included

Product details

General

Catalog Number

SPLED2Z

Color

Color Temperature

3000 K

Color Temperature Description

Warm White

Construction

Metallic

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fixture Type

Architectural;Landscape;Portable

Glass/Lens Type

Clear

Light Output

350 lm

Light Source

Lighting Kit

No

Mounting Type

Number of Housings Included

1

Type

UPC

092326117296

Waterproof

No

Weather Resistant

Yes

Dimensions

Dimensions

3.5 in x 3.5 in x 17.5 in

Height

17.5 in

Length

3.5 in

Weight

2.315 lb

Width

3.5 in

Electrical Ratings

Wattage

6.5 W

Certifications And Compliance

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

4

Packaging Type

Clamshell

Pallet Quantity

288

Standard Package

4