text.skipToContent text.skipToNavigation

BN192/3L3KUV/NB

by Kim Lighting 

Catalog ID: BN192/3L3KUV/NB

Traditional, Landscape, Natural Brass, N/A, Mounting Type=Stem (1/2" threaded coupling), 50-70 W.

Product Details

General

Ambient Temp. Range -40 to 40 °C
Application Landscape
Color Natural Brass
Construction Material - Main die cast aluminum;brass
Light Distribution Wide
Light Source
  • LED
  • Incandescent
  • MR
  • Halogen
Lumen Range 1-2,500 lm
Mounting Type Stem (1/2" threaded coupling)
Photocell No
Type Landscape
UPC 785988040148

Dimensions

Weight 1.25 lb

Electrical Ratings

Frequency Rating 60 Hz
Primary Voltage
  • 12V DC
  • 120 VAC
Voltage Rating
  • 120 V
  • 12 V
Wattage 50-70 W
Wattage Range 50-70

Certifications and Compliance

DarkSky No
Industry Standard(s)
  • UL
  • CSA

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
el188-3l3k-h60.ies
IES file
el188-3l3k-h70.ies
IES file
el188-3l3k-h80.ies
IES file
el188-3l4k-h60.ies
IES file
el188-3l4k-h70.ies
IES file
el188-3l4k-h80.ies
IES file
el188-3l5k-h60.ies
IES file