text.skipToContent text.skipToNavigation

NRG® 300L Series

by Hubbell Outdoor Lighting 

Catalog ID: NRG-356L-4K-U

NRG®, LED, Number of LEDs: 56, Number of Lamps: 56, 4000 K, 80 CRI, 1,513 lm, Polycarbonate, 100 mA, 16.6 W, 120-277 VAC, Dark Bronze.

  • New higher output plus increased lumens per watt
  • 4000K and 5000K high 80 CRI LEDs provide optimal color recognition
  • 17w – 1,800+ lumens at 110+ LPW
  • Five times the rated life of CFL
  • Universal voltage – 120-277V (including photocontrol)
  • Non-cutoff refractor fills surrounding area with safety/security illumination
  • 1/2” bottom knockout for surface conduit wiring
  • Vandal proof construction
  • Rigid cast aluminum back housing
  • One-piece polycarbonate front
  • Tamper proof hardware included
  • Dark bronze architectural finish
  • Listed to UL1598 for use in wet locations
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org
  • Five year limited warranty

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
NRG-356L-4K
IES file
4000 K 80 CRI 1513 lm 91 16.6 W
NRG-356L-5K
IES file
5000 K 80 CRI 1794 lm 110 16.3 W