HUBBELL
5620-0
5620-0

Rectangular Weatherproof Combination Cover for 75-150W Par 38 Lamps, Includes 1 Lampholder, Gasket, and Hardware, Gray. Carded

Brand:

Bell

Catalog ID:

5620-5

Rectangular Weatherproof Combination Cover for 75-150W Par 38 Lamps, Includes 1 Lampholder, Gasket, and Hardware, Gray, Carded

  • Rugged die cast constructions
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Locking swivel knuckle assures positive lamp positioning and provides pin-point directional aiming
  • Includes gasket and mounting hardware
  • Multi-lingual instructions in each package
  • No Need to purchase separate components
  • Premium powder coat finish provides maximum weather ability and scratch resistance
  • Rugged die cast construction
  • Extra long wire leads
  • Porcelain sockets
  • Locking swivel knuckle

Product details

General

Adjustable Detection Sensitivity

No

Catalog Number

5620-5

Color

Gray

Construction

Metallic

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fixture Type

Architectural;Flood;Swivel

Glass/Lens Type

No Glass/Lens

Light Source

  • Incandescent
  • PAR 38

Number Of Outlets

1

Type

  • Cover
  • Lighting

UPC

050169995563

Weather Resistant

Yes

Dimensions

Dimensions

4.61 in x 2.85 in x 1.07 in

Height

1.07 in

Length

4.61 in

Weight

0.486 lb

Width

2.85 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

ENERGY STAR Certified

No

Logistics

Carton Quantity

4

Packaging Type

Shrink

Pallet Quantity

Standard Package

8