text.skipToContent text.skipToNavigation

VBGL-1

by Hubbell Outdoor Lighting 

Collection Name:  TradeSELECT®

Catalog ID: VBGL-1

VBGL-1, Lamp Type: LED, Lens Type: Frosted glass globe refractor, Ballast Type: fixed output LED driver, Light Output: 757 lm, Wattage: 11 W, Voltage Rating: 120-277 V, Color Temperature: 4100 K, 80 CRI, Color: Gray.

  • 757 lumens, 70 lumens per watt
  • Compact size with 1/2” pendant threaded hub for ceiling and wall mount versions
  • Frosted glass globe distributes light evenly without any LED brightness or glare
  • Rugged die-cast aluminum housing with textured gray powder paint provides corrosion resistance and clean finish
  • Versatile mounting options include: Direct wall (surface J-box included standard, 1/2" threaded hub – surface/ceiling/pendant
  • 120-277V, 50/60 Hz
  • IP66, listed to UL1598 for use in wet locations
  • Color globes available as an accessory: Green, Blue, Yellow and Red

Product Details

General

Ambient Temp. Range -30 to 40 °C
Application wet location environment
Color Gray
Color Rendering Index (CRI) 80 CRI
Color Temperature 4100 K
Construction Material - Main Die-Cast Aluminum
ExpressLine Yes
Finish Type powder coat paint
Lamp Type LED
Light Output 757 lm
Light Source LED
Mounting Type
  • Wall (surface)
  • Ceiling (surface)
  • Pendant (1/2" threaded coupling)
New Products Yes
Type Vaportite
UPC 785988030651

Dimensions

Dimensions 5.2 in x 5.2 in x 10.37 in
Height 10.37 in
Length 5.2 in
Weight 3.4 lb
Width 5.2 in

Electrical Ratings

Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
Voltage Rating 120-277 V
Wattage 11 W

Certifications and Compliance

Industry Standard(s)
  • UL
  • CSA

Logistics

Carton Quantity 1

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
LED VAPORTITE, 1 COB, 4000K
IES file
4100 °K 80 CRI 757 lm 69 11 W Globe