text.skipToContent text.skipToNavigation

WGH-133L-5K-U-M

by multiple brands 

Catalog ID: WGH-133L-5K-U-M

WGH Glass Wallpacks, Wattage: 76 W, Number of LEDs: 133, Color Temperature: 5000 K, Light Distribution: IES TYPE IV, Lumens Per Watt: 120, Voltage Rating: 120-277 V, Housing Size: Medium.

  • LED units replace up to 400w HID
  • Borosilicate glass refractor softens lamp image and provides uniform distribution - 4 times spacing to mount height. Cast aluminum frame holds lens, hinges to side on housing and seals with two stainless steel screws.
  • Cast aluminum housing with ½" conduit entries, button photocontrol can be field installed.
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org

Available to purchase from

Product Details

General

Ambient Temp. Range -30 to 40 °C
Color Temperature 5000 K
Construction Material - Main Aluminum
Controls - Applications Dusk-to-Dawn Operation
Controls - Integral Sensors (Non-Networked) Photocell - Button (optional)
ExpressLine Yes
Light Distribution IES TYPE IV
Lumen Range 1-2,500 lm
Mounting Type Wall (Surface)
New Products Yes
Number of LEDs 133
UPC 785988044603

Dimensions

Weight 11 lb

Electrical Ratings

Frequency Rating 50/60 Hz
Lumens Per Watt 120
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
Voltage Rating 120-277 V
Wattage 76 W
Wattage Range 31-150

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
WGH-110L-4K-U-M
IES file
4000 K 80 CRI 6170 lm 113 54 W Type IV
WGH-110L-5K-U-M
IES file
5000 K 80 CRI 6372 lm 118 54 W Type IV
WGH-133L-4K
IES file
4000 K 80 CRI 8989 lm 118 76 W Type IV
WGH-133L-5K
IES file
5000 K 80 CRI 9173 lm 120 76 W Type IV
WGH-225L-4K-C-L
IES file
4000 K 80 CRI 12818 lm 117 110 W Type IV
WGH-225L-4K-U-L
IES file
4000 K 80 CRI 11838 lm 116 102 W Type IV
WGH-225L-5K-U-L
IES file
5000 K 80 CRI 12134 lm 119 102 W Type IV
WGH-30-5K
IES file