text.skipToContent text.skipToNavigation

Calder Collection Ten-Light Chandelier

by Progress Lighting 

Collection Name:  Calder

Catalog ID: P400144-009

Calder collection of fixtures celebrates the elegance of movement with a graceful articulating center column. Pivoting arms provide a nearly endless array of configurations to complement the asymmetric design. Larger scale design is suitable for open floor plans, great rooms or anywhere a dramatic focal piece is needed to make a bold statement. The minimal form provides a perfect showcase for vintage or globe style light bulbs. Ten-Light Chandelier with a Brushed Nickel finish.

  • Brushed Nickel finish.
  • Fresnel glass lens.
  • Antique inspired with industrial roots
  • Includes two 6", one 12", two 15" stems and 6 links of chain.
  • Dimmable to 10% with many ELV dimmers
  • 1,211 lumens 71.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.

$491.70 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain Qty 1
Coating plated
Color Nickel
Color Generic grey
Color Temperature 3000 K
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Pendant Chandelier
Glass Clear Fresnel
Lamp Included No
Lamp Type Medium Base LED
Lamp Type Actual LED
Lifestyle
  • Mid-Century Modern
  • Modern
Mount location Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included strap
Number of Lamps 10 1
Number of Lamps Total 1
Operating Temperature Celcius Max 30 °C
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main E26
Socket Type sockets
Socket type material Porcelain
Spacing 0.9
Starting Temperature - Minimum -30 °C
Style
  • Mid-Century Modern
  • Modern
  • Bohemian
UPC 785247223985
Warranty Length 5-year Limited Warranty

Dimensions

Height 18.375 in 10.5 in
Length - Installed 76.5 in
Overall Length with Overall Ht. W/Stem
Weight 12.63 lb 8 lb
Width 38.5 in 12.125 in
Width Diameter Descriptor dia.

Electrical Ratings

Amperage Rating 0.142 A
Frequency Rating 60 Hz
Lamp Wattage 60 W 17 W
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus cCSAus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No Yes
JA8 No
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads