HUBBELL
Image of P400081-020 Fontayne Collection Six-Light Antique Bronze Farmhouse Chandelier Light
Image of P400081-020 Fontayne Collection Six-Light Antique Bronze Farmhouse Chandelier Light
play
Progress Lighting - Chandelier Heights
PROG_fontayne_detail6_detailshot
+10
PROG_fontayne_detail2_detailshot

Fontayne Collection Six-Light Antique Bronze Farmhouse Chandelier Light

$449.57 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400081-020

Collection name:

Fontayne

With updated designs that honor the charm of early American styling, Fontayne six-light chandelier provides a timeless elegance to Rustic Farmhouse, Modern Farmhouse and Urban Industrial spaces. Impressive graphic elements take center stage, while candelabra lights highlight subtle curves. Dual tone finish combinations of Antique Bronze with faux oak accents.

  • Features updated designs that honor the charm of early American styling
  • Dramatic circular frame offers a stylish perch for graceful candelabra lights
  • Dual tone finish combination is Antique Bronze with hand painted weather oak accents
  • Uses six 60 watt max. candelabra base lamps
  • Fontayne provides a timeless elegance to Rustic Farmhouse, Modern Farmhouse and Urban Industrial spaces
  • Ideal for welcoming guests and visitors in a foyer or entryway, as well as in dining room or traditional living room settings
  • Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P400081-020

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Chandelier

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Modern
  • Modern Mountain
  • Urban Industrial

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

6

Number of Lamps Total

6

Power Source

Hardwired

Power Source Required?

Yes

Room Type

  • Dining Room
  • Great Room
  • Hall & Foyer

Socket Base Type - Main

E12

Style

  • Farmhouse
  • Urban Industrial

Type

Chandelier

UPC

785247217823

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

22 in x 22 in x 36.3125 in

Height

36.3125 in

Length

22 in

Length - Installed

111.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

10.58 lb

Width

22 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cETLus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

6

Resources

Instruction Sheet Number

93084624