HUBBELL
PROG_P400101_134_PRODIMAGE
PROG_P400101_134_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_Stem_2qty6_8qty12_Chain_2qty6-links_includes_Info-Graphic
+6
PROG_PL_1596_E26_A19-clear_Dimmable_Lamp_Graphic

Glimmer Collection Four-Light Silver Ridge Luxe Linear Chandelier Light

$973.17 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400101-134

Collection name:

Glimmer

Glimmer fits the definition of livable luxury with elements that sparkle to create an instant statement within the home. Prismatic glass four-light square linear chandelier is supported by an architecturally- styled frame in Silver Ridge finish. The cascade of faceted linear glass deliver a sleek silhouette to any room.

  • Elements that sparkle create an instant statement within the home
  • Glimmer is the definition of livable luxury
  • Silver Ridge finish
  • This contemporary interpretation features clear glass ornaments and is ideal for a variety of interior settings
  • Island fixture uses four 60 watt max. medium base lamps (sold separately)
  • Create an instant statement within the home for luxe, transitional and traditional interiors
  • Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury
  • Ideal for welcoming guests and visitors in a foyer or entryway, as well as in dining room or traditional living room settings.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P400101-134

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

2 EA

Color

Gray

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Silver Ridge

Finish Type

Painted

Fixture Type

Linear Chandelier

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • New Traditional
  • Traditional
  • Transitional

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Power Source

Hardwired

Power Source Required?

Yes

Room Type

  • Dining Room
  • Great Room
  • Hall & Foyer

Socket Base Type - Main

E26

Style

  • Luxury
  • Transitional
  • New Traditional

Type

Linear Chandelier

UPC

785247219148

Warranty Length

1-year Limited Warranty

Dimensions

Depth

11.5 in

Dimensions

33.875 in x 11.5 in x 11 in

Height

11 in

Length

33.875 in

Length - Installed

76 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

36.37 lb

Width

11.5 in

Width Diameter Descriptor

W.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cETLus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

15

Resources

Instruction Sheet Number

93086292