HUBBELL
PROG_P4756_15_PRODIMAGE
PROG_P4756_15_PRODIMAGE
play
Progress Lighting - Chandelier Heights
play
Mod P4756-15
+7
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
Discontinued
Clearance

Mod Collection Six-Light Polished Chrome Clear Glass Mid-Century Modern Chandelier Light

$433.00 USD
$542.41 USD
OR

Brand:

Progress Lighting

Catalog ID:

P4756-15

Collection name:

Mod

Giving a nod to the space age with mid-century modern appeal, the six-light Mod chandelier features a sleek linear frame in a Polished Chrome finish. Clear, spherical glass shades offer the perfect focal point for vintage bulbs or reflector-style globes.

  • This six-light chandelier from the Mod Collection is ideal for kitchen, sitting rooms, dining rooms, sunrooms and breakfast areas
  • Gives a nod to the space age with mid-century modern appeal.
  • Features a sleek linear frame in a Polished Chrome finish.
  • Clear, spherical glass shades offer the perfect focal point for vintage bulbs or reflector-style globes.
  • Includes one 6", four 12" stems and 6 Links of chain for a variety of mounting types and sloped ceiling
  • Measures: 34 in x 34 in x 24.875 in
  • Uses six candelabra base bulbs 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P4756-15

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Chrome

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Chrome

Finish Type

Plated

Fixture Type

Chandelier

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B Lamp

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Mid-Century Modern
  • Modern

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

6

Number of Lamps Total

6

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Dining Room

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

phenolic

Style

  • Mid-Century Modern
  • Modern

Type

Chandelier

UPC

785247201273

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

34 in x 34 in x 24.875 in

Height

24.875 in

Length

34 in

Length - Installed

91 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

23.85 lb

Width

34 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

5

Resources

Instruction Sheet Number

93067943

Resources and downloads