HUBBELL
PROG_P400161_009_PRODIMAGE
PROG_P400161_009_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_P400161_009-canopy_PRODIMAGE
+9
PROG_P400161_009_beads_PRODIMAGE
Discontinued
Clearance

Stratham Collection Nine-Light Chandelier

$286.00 USD
$1,421.86 USD

Brand:

Progress Lighting

Catalog ID:

P400161-009

Collection name:

Stratham

With a glamorous and modern appeal, the Stratham Collection’s nine-light chandelier features a sparkling string of cylindrical drops and a stunning, faceted K9 glass column. Opulent accent finials complete well-executed design to add dimension and overall depth for modern, luxury homes.

  • A modern execution of the traditional chandelier form
  • Swags of crystal beads are draped from curving metallic arms on this nine-light chandelier
  • A faceted glass column and luxe finials complete the design
  • The two-tiered nine-light chandelier makes a beautiful welcoming statement in a grand entry foyer, creates drama over a dining table, and completes the look for a luxurious vaulted living room or master bedroom
  • Stratham finds an ideal home in Modern and Luxe environments
  • Top with a white fabric shade (P8704-01) for a classic look
  • Brushed Nickel finish is a sleek foil to the crystal and glass accents
  • Measures 35 1/8in diameter x 42in ht.
  • Uses nine, 60-watt max. candelabra base bulbs including LED equivalent (sold separately)
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P400161-009

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Chandelier

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • Modern

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

9

Number of Lamps Total

9

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Dining Room
  • Breakfast Nook
  • Great Room

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

phenolic

Style

  • Modern
  • Luxury

Type

Chandelier

UPC

785247228140

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

35.125 in x 35.125 in x 42 in

Height

42 in

Length

35.125 in

Length - Installed

164.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

8.2 lb

Width

35.125 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

6

Resources

Instruction Sheet Number

93097229