HUBBELL
PROG_P4760_141_PRODIMAGE
PROG_P4760_141_PRODIMAGE
play
Turnbury P4760-141
play
Progress Lighting - Chandelier Heights
+13
PROG_Turnbury_detail-montage

Turnbury Collection Four-Light Galvanized Finish Coastal Chandelier Light

$464.97 USD
OR

Brand:

Progress Lighting

Catalog ID:

P4760-141

Collection name:

Turnbury

Nautical and coastal-inspired four-light pendant is popular in a variety of today's home designs. Turnbury pendants feature a solid wood frame surrounded with hand-painted, galvanized metal fittings. The distressed frame finish is reminiscent of driftwood that has been weathered in the sun.

  • The chandelier pendant light from the Turnbury Collection is ideal for welcoming guests and visitors in a foyer or entryway, as well as hanging over dining rooms, kitchen islands, breakfast nook or living room settings.
  • Ideal for coastal, modern farmhouse, rustic and nautical interiors.
  • Distressed solid wood frame surrounds hand-painted, galvanized metal light cluster
  • Includes 72" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 16 in x 16 in x 18.75 in
  • Uses four candelabra 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P4760-141

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Gray

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Galvanized Finish

Finish Type

Painted

Fixture Type

Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B Lamp

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Rustic

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Dining Room

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

phenolic

Style

  • Coastal
  • Farmhouse
  • Rustic
  • Urban Industrial
  • Transitional

Type

Chandelier

UPC

785247201150

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

16 in x 16 in x 18.75 in

Height

18.75 in

Length

16 in

Length - Installed

93.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

12.98 lb

Width

16 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

24

Resources

Instruction Sheet Number

93068134