HUBBELL
PROG_P540009_020_PRODIMAGE
PROG_P540009_020_PRODIMAGE
PROG_Post_Graphic_info
PROG_creighton_IMG_8747_detailshot
+2
PROG_Creighton_Antique_Bronze_GeneralLit

Creighton Collection One-Light Post Lantern

$302.72 USD
OR

Brand:

Progress Lighting

Catalog ID:

P540009-020

Collection name:

Creighton

A cottage-inspired outdoor post lantern collection with a tapered cage. Creighton features clear water glass clear and Antique Bronze finish. The frame's linear details are riveted to enhance mechanical detailing of the fixture. Fits 3" post (order separately). Wall, post and hanging lantern options available.

  • Antique Bronze finish.
  • Cottage-inspired outdoor lantern.
  • Features a tapered cage design.
  • Clear water glass panels.
  • Linear details enhance mechanical detailing of fixture.
  • Fits 3" post (order separately).

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P540009-020

Category General

Outdoor

Color

Bronze

Color Generic

Brown

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Outdoor Post

Glass

Clear Water

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Rustic

Mount location

Post

Mounting for outlet box included

No

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

  • Coastal
  • Transitional
  • Craftsman

UPC

785247208968

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

10.5 in x 10.5 in x 21.75 in

Height

21.75 in

Length

10.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

7.17 lb

Width

10.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources

Instruction Sheet Number

93072651

Resources and downloads