HUBBELL
PROG_P5073_143_PRODIMAGE
PROG_P5073_143_PRODIMAGE
play
Marque Graphite finish
PROG_marque_black_IMG_8302_detailshot
+1
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
Discontinued
Clearance

Marque Collection One-Light Graphite Clear Seeded Glass Global Pendant Light

$127.00 USD
$252.78 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5073-143

Collection name:

Marque

With clear seeded glass in a stylish graphite frame, this vintage one-light mini pendant can be used in living spaces including kitchens, foyers and hallways.

  • Graphite finish.
  • Clear seeded glass.
  • Architectural design.
  • Includes one 6" and four 12" stems and 6 Links of chain.
  • Great for foyers and hallways.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P5073-143

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Graphite

Finish Type

Painted

Fixture Type

Mini-Pendant

Glass

Clear Seeded

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Global
  • Modern
  • Modern Mountain
  • Urban Industrial

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Kitchen
  • Bar

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

  • Bohemian
  • Urban Industrial
  • Transitional

Type

Mini-Pendant

UPC

785247206506

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

7.75 in x 7.75 in x 9.25 in

Height

9.25 in

Length

7.75 in

Length - Installed

75.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

2.86 lb

Width

7.75 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

78

Resources

Instruction Sheet Number

93060565

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Marque Graphite finish