text.skipToContent text.skipToNavigation

Overbrook Collection Four-Light Large Pendant

by Progress Lighting 

Collection Name:  Overbrook

Catalog ID: P5336-134

Overbrook four-light pendant features a scrolling frame in Silver Ridge finish surrounding a sailcloth textured drum shade in a Natural Linen finish. Etched glass diffuser on bottom to provide even diffused light.

  • Features a scrolling frame.
  • Sailcloth textured shade in Natural Linen.
  • Available in a Silver Ridge finish.
  • Includes one 6", four 12" stems and 6 links of chain.

$60.00 USD

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Color Gray
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Fan - Dual mount No
Finish Name Silver Ridge
Finish Type Painted
Fixture Type Pendant
Glass Natural Linen
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • New Traditional
  • Traditional
Mount location Ceiling Stem
Mounting for outlet box included strap
New Products No
Number of Lamps 4
Number of Lamps Total 4
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Kitchen
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style New Traditional
UPC 785247201532
Warranty Length 1 year warranty

Dimensions

Height 23.75 in
Length - Installed 89 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 24.42 lb
Width 28 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 75 W
Voltage Rating 120 V

Conductor Related

Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Resources/Downloads

Videos

Overbrook Silver Ridge finish

Installation/Instruction Manual (IOM)