HUBBELL
PROG_P500017_143_PRODIMAGE
PROG_P500017_143_PRODIMAGE
PROG_Sizing_guideline_Bedroom_Pendant_info
PROG_Sizing_guideline_Kitchen_Pendants_info
+3
PROG_wemberly_IMG_8270_detailshot
Discontinued
Clearance

Wemberly Collection Four-Light Pendant

$138.00 USD
$453.20 USD

Brand:

Progress Lighting

Catalog ID:

P500017-143

Collection name:

Wemberly

Appreciate handcraftsmanship and organic modern forms in Wemberly. The Graphite frame is hand crafted and softened with a white linen shade with an etched glass diffuser. This four-light oval chandelier is part of our Design Series collections.

  • Graphite finish.
  • Hand crafted, organic form.
  • Modern feel.
  • White linen shade with etched glass diffuser.
  • Includes one 6", four 12" stems and 6 links of chain.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P500017-143

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

2 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Graphite

Finish Type

Painted

Fixture Type

Pendant

Glass

White

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Global
  • Transitional

Mount location

Ceiling

Mounting for outlet box included

strap

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Kitchen
  • Bar

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

  • Bohemian
  • Transitional

Type

Pendant

UPC

785247207367

Warranty Length

1 year warranty

Dimensions

Dimensions

32 in x 14 in x 9.5 in

Height

9.5 in

Length

32 in

Length - Installed

75.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem

Weight

23 lb

Width

14 in

Width Diameter Descriptor

W.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

9

Resources

Instruction Sheet Number

93072123