HUBBELL
PROG_P560011_031_PRODIMAGE
PROG_P560011_031_PRODIMAGE
PROG_kiawah_IMG_7981_detailshot
PROG_Sizing_guideline_Front_Door_Wall_Lantern_info
+4
PROG_Kiawah_Textured_Black_GeneralLit

Kiawah Collection Two-Light Medium Wall-Lantern

$186.01 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560011-031

Collection name:

Kiawah

Enjoy the updated classic styling for a variety of outdoor applications in the Kiawah collection. The two-light wall lantern features seeded glass panels and traditional detailing combine to create a soft and updated lantern design. Hinged door for easy relamping.

  • Elevate your home's curb appeal with the Kiawah Collection medium wall lantern that can be hung on either side of a front or rear door, by a garage, on exterior walls or in porches or outdoor living areas
  • Ideal for coastal, modern farmhouse and new traditional styles for interiors or exteriors
  • Seeded glass panels are framed with traditional detailing in a classic black finish.
  • Constructed from aluminum to ensure a long product lifespan.
  • Measures: 7.5 in x 8.375 in x 21.875 in
  • Uses two candelabra 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P560011-031

Category General

Outdoor

Color

Black

Color Generic

Black

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Textured Black

Finish Type

Powder Coat Paint

Fixture Type

Outdoor Wall

Glass

Clear Seeded

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • New Traditional
  • Traditional

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Socket Base Type - Main

E12

Socket Type

socket

Socket type material

phenolic

Style

  • Coastal
  • New Traditional

UPC

785247208401

Warranty Length

1-year Limited Warranty

Dimensions

Depth

8.375 in

Dimensions

7.5 in x 8.375 in x 21.875 in

Height

21.875 in

Height to Center

8.25 in

Length

7.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.63 lb

Width

8.375 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

48

Resources

Instruction Sheet Number

93072583