HUBBELL
PROG_P560015_031_PRODIMAGE
PROG_P560015_031_PRODIMAGE
PROG_P560016-031-Detail_003_PRODIMAGE
PROG_P560016-031-Detail_002_PRODIMAGE
+8
PROG_Sizing_guideline_Front_Door_Wall_Lantern_info

Verdae Collection One-Light Medium Wall-Lantern

$220.11 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560015-031

Collection name:

Verdae

The one-light medium wall lantern in the Verdae collection offers traditional styling for a variety of exteriors. Classic and formal clear seeded glass complements a Black finish. Open bottom design allows easy access to replace lamps. Black finish.

  • Black finish.
  • Traditional style.
  • Classic and formal clear seeded glass.
  • Open bottom design for easy relamping.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P560015-031

Category General

Outdoor

Color

Black

Color Generic

Black

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Textured Black

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Clear Seeded

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • New Traditional
  • Traditional

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

New Traditional

UPC

785247208241

Warranty Length

1-year Limited Warranty

Dimensions

Depth

11.375 in

Dimensions

8.25 in x 11.375 in x 17.75 in

Height

17.75 in

Height to Center

10.125 in

Length

8.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.73 lb

Width

11.375 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

20

Resources

Instruction Sheet Number

93073113