PROG_P560017_031_PRODIMAGE
PROG_P560017_031_PRODIMAGE
PROG_P560016-031-Detail_007_PRODIMAGE
PROG_P560016-031-Detail_006_PRODIMAGE
+6
PROG_P560016-031-Detail_005_PRODIMAGE

Verdae Collection Three-Light Extra-Large Wall-Lantern

$456.50 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560017-031

Collection name:

Verdae

The three-light wall lantern in the Verdae collection offers traditional styling for a variety of exteriors. Classic and formal clear seeded glass complements a Black finish. Hinged door for easy access to replace lamps.

  • Black finish.
  • Traditional style.
  • Classic and formal clear seeded glass.
  • Hinged door for easy access to replace lamps.

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Black
Color Generic
Black
Construction Material - Main
Aluminum
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Textured Black
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Clear Seeded
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • New Traditional
  • Traditional
Mount location
Wall
Mounting for outlet box included
swivel strap
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
E12
Socket Type
socket
Socket type material
phenolic
Style
New Traditional
UPC
785247208289
Warranty Length
1-year Limited Warranty

Dimensions

Depth
13.25 in
Dimensions
10.375 in x 13.25 in x 30.5 in
Height
30.5 in
Height to Center
14.75 in
Length
10.375 in
Note Weight of fixture exceeds NEC limits
No
Weight
7.8 lb
Width
13.25 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
8

Resources

Instruction Sheet Number
93073114

Resources and downloads