text.skipToContent text.skipToNavigation

LED Battery Pack

By Dual-Lite 
By Dual-Lite
The Dual-Lite PLD25M is a universal input (120-277V) emergency LED battery pack that works with an AC LED driver to allow an LED lighting load to be used in both normal and emergency operation.
  • Provides a minimum of 90 minutes of emergency lighting
  • 25 watts of output capacity for use with LED fixtures rated greater than 25 watts
  • Can be used with normally-on, normally-off, or switched fixtures
  • Constant 10W design provides emergency lighting without loss of lumen output
  • Auto-sensing output voltage throughout full Vf range of 20-50VDC
  • 2-wire, universal input voltage: 120-277VAC, 50/60Hz operation
  • Electronic AC lockout and low voltage disconnect (LVD) circuit
  • 2-wire test switch and LED charging indicator supplied standard
  • Painted steel case for use outside of fixture
  • Optional Remote Test Switch / Charge Indicator