text.skipToContent text.skipToNavigation

LZ30I

by Dual-Lite 

Catalog ID: LZ30I

LZ Series, Battery Runtime: 90 min, Battery Type: Lead-Calcium, Color: White, Number of Lamps: 2, Lamp Type: 5W Halogen lamps, Voltage Rating: 120/277 VAC, Wattage: 30 W, Remote Capacity: 20 W.

  • Standard 5 watt halogen lamps.
  • Optional 3 Watt LED MR16 lamps.
  • UV stable thermoplastic housing.
  • White finish standard.
  • Snap-together design.
  • Mounts to electrical boxes up to 4'' square.
  • Remote capacity available in models up to 30 Watts.
  • Maintenance-free, premium grade lead-acid battery or optional Nickel-Cadmium battery.
  • Low-voltage battery disconnect.
  • Options.
  • Available with Spectron® self-testing/self-diagnostic electronics with time-delay retansfer (TDR) standard
  • MR16 10 Watt Halogen Lamps
  • MR16 3 Watt LED lamps
  • Black finish
  • Damp location

Spectron self-diagnostic testing

Product Details

General

Application
  • Conditioned Space
  • Damp location
Battery Type Lead-Calcium
Color White
Environmental Conditions Damp Location
Lamp Type 5W Halogen lamps
Light Source
  • LED
  • Incandescent
Listings
  • UL
  • UL 924
Mounting Type Unit mounts to 3╜ IN, 4 IN octagon or 4 IN square boxes.
Number of Lamps 2
Remote Capacity 20 W
Series LZ series emergency light
Type Emergency Light
UPC 782520840419

Dimensions

Dimensions 13.2500 in x 5.1250 in x 5.2500 in
Height 5.2500 in
Length 13.2500 in
Weight 5.08 lb
Width 5.1250 in

Electrical Ratings

Lamp Wattage 30
Voltage Rating 120/277 VAC
Wattage 30 W

Certifications and Compliance

Industry Standard(s) UL 924 Listed (optional damp location listed) NFPA 70 NFPA 101 ADA compliant (LZ standard models only)

Logistics

Carton Quantity 1
Pallet Quantity 4

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
LZ Series with 6V, 5W Lamps
IES file
5 W
LZR Series with 6V or 12V, 3W, LED MR16 Lamp
IES file
3 W