text.skipToContent text.skipToNavigation

PGB-HTR

by Dual-Lite 

Catalog ID: PGB-HTR

PG Series, Color: Black, Number of Lamps: 4, Lamp Type: Solid state high output LEDs, Voltage Rating: 120 VAC.

  • Wet location listed emergency lighting unit for indoor/outdoor installation.
  • Four long-life, high-output LEDs.
  • LEDs configured in redudant pairs.
  • Design optimized wide area illumination patterns.
  • No heads to aim, no adjustments to make.
  • Includes Spectron® self-testing/self-diagnostic electronics with time-delay retransfer (TDR) standard.
  • Sturdy die-cast aluminum construction.
  • Time delay retransfer circuit.
  • Brownout detection circuit.
  • Low Voltage Battery Disconnect.
  • Universal 120/277 VAC operation
  • 90 minute emergency operation
  • Microprocessor controlled battery environmental chamber
  • Fast, easy installation
  • Standard electrical box and conduit entry provisions

Product Details

General

Application
  • Damp location
  • Wet location
  • Cold Temperature
Color Black
Color Rendering Index (CRI) 75
Construction Material - Main aluminum
Environmental Conditions Wet Location
Lamp Type Solid state high output LEDs
Light Source LED
Material - Housing Die-Cast Aluminum
Max Ambient Temperature 50 °C
Min Ambient Temperature -30 °C
Mounting Type Wall Mount
Number of Lamps 4
Series PG series emergency light
Type Emergency Light
UPC 782520862466

Dimensions

Dimensions 11.0000 in x 3.1875 in x 7.0000 in
Height 7.0000 in
Length 11.0000 in
Weight 6.5 lb
Width 3.1875 in

Electrical Ratings

Lamp Wattage 15.2
Voltage Rating 120 VAC

Certifications and Compliance

Certified Listed UL 924 Listed
Industry Standard(s) UL 924 Listed (emergency models only), UL Wet Location Listed, NFPA 101 Life Safety Code, NFPA 70 National Electrical Code, OSHA, U.S. Patent No. D627,916

Logistics

Carton Quantity 1
Pallet Quantity 6

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
PG Series with Path
IES file