text.skipToContent text.skipToNavigation

CCEL Series

By Dual-Lite 

Catalog ID: CCELSWE-NP

By Dual-Lite
Catalog ID:  CCELSWE-NP
CCEL Chicago edge-lit exit sign, Mounting Type: Surface, Application - For Use On: EXIT, Housing Finish: White, Operation: Emergency, Battery Type: 4.8V DC Nickel Cadmium Battery, Voltage Rating: 120/277 VAC, Fixture Options: no panel included.
  • Quick installation
  • Full re-charge within 24 hours
  • AC-on and test switch
  • Fully automatic two-stage charger
  • Surface or Recessed models with STAIRS or EXIT

More Options

Product Details

General

Application
  • Conditioned Space
  • Damp location
Application - For Use On EXIT
Battery Type 4.8V DC Nickel Cadmium Battery
Chicago Plenum Yes
Color White
Environmental Conditions Damp Location
Lamp Type LED
Mounting Type Surface
Operation Emergency
Type Emergency and Exit
UPC 782520871321
Wording On Sign EXIT

Dimensions

Weight 7.5 lb

Electrical Ratings

Voltage Rating 120/277 VAC