text.skipToContent text.skipToNavigation

DYNCDRW12

By Dual-Lite 

Catalog ID: DYNCDRW12

By Dual-Lite
Catalog ID:  DYNCDRW12
Dynamo DYNC Series, Mounting Type: Surface, Face style: double, Wording On Sign: EXIT, Letter Color: red, Color: White, Number of Lamps: 2, Operation: emergency operation, Battery Type: Lithium Iron Phosphate, Battery Runtime: 90 min, Voltage Rating: 120 V;277 V.
  • NEMA 4X Rated
  • UL Sanitation Certified
  • Optional Class 1, Division 2 Certified Selections
  • Full Lumen output over 90 minutes of battery discharge
  • Heavy Duty die-cast construction with polycarbonate shields
  • Long-life Lithium Iron Phosphate battery
  • Red or Green Letters in White or Black Finish
  • Wall, Ceiling or End Mount

More Options

Product Details