text.skipToContent text.skipToNavigation

LTURW3

by Dual-Lite 

Catalog ID: LTURW3

LT Series desiner combination exit/emergency light, Mounting Type: ceiling or wall mount, Face style: Universal Single/ Double Face, Wording On Sign: EXIT, Letter Color: red, Color: white, Number of Lamps: 2, Operation: emergency operation, Battery Type: Lead-Calcium, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC.

  • Factory assembled emergency unit/LED exit sign.
  • UV stable thermoplastic housing.
  • 5 watt halogen lamps in emergency lighting heads.
  • Optional 3 Watt LED MR16 lamps.
  • 120/277 VAC, 60 Hz. operation.
  • Maintenance-free lead-calcium battery.
  • Low-voltage battery disconnect.
  • Test switch and AC-On indicator light.
  • Long-life LED lamps in Exit housing.
  • Universal single/double face.
  • Choice of red or green letters
  • Choice of white or black housing
  • Options
  • Available with Spectron® self-testing/self-diagnostic electronics with time-delay retansfer (TDR) standard
  • Damp Location Listed models available
Long life LED lamps in exit sign rated at 50,000 hour life expectancy, High output halogen lamps in eyeball style unit, Maintenance-free Lead-Calcium battery with fully automatic charger, Temperature range: 20 DEG C to 30 DEG C (68 DEG F to 86 DEG F)

Product Details

General

Application
  • Conditioned Space
  • Damp location
Battery Type Lead-Calcium
Color white
Construction Material - Main Thermoplastic
Environmental Conditions Damp Location
Lamp Type Halogen
Light Source
  • LED
  • Incandescent
Listings
  • UL
  • UL 924
Mounting Type ceiling or wall mount
Number of Lamps 2
Operation emergency operation
Type Exit sign / emergency light
UPC 782520864217
Wording On Sign EXIT

Dimensions

Dimensions 13.0000 in x 1.8750 in x 14.2500 in
Height 14.2500 in
Length 13.0000 in
Width 1.8750 in

Electrical Ratings

Lamp Wattage 5
Voltage Rating 120/277 VAC

Certifications and Compliance

Compliance CEC T20 Compliant
Industry Standard(s) UL 924 Listed

Logistics

Carton Quantity 4
Pallet Quantity 4

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
LT Series with 6V, 3W, LED MR16 Lamps
IES file
3 W
LT Series with 6V, 5W Lamps
IES file
5 W