PROG_PETPE_UG_30_RC_PRODIMAGE
PROG_PETPE_UG_30_RC_PRODIMAGE

PETPE-UG-30 LED Emergency Exit Sign

Brand:

Progress Lighting

Catalog ID:

PETPE-UG-30

Collection name:

Exit Signs

The PETPE Series offers quality and value with a compact and attractive LED based emergency exit. The white housing is made of high impact UL flame rated thermoplastic. Snap together canopy, housing, removable chevrons for quick and easy installation. Universal single or double-face. The PETPE Series can be applied in stair-wells, hallways, offices and other commercial applications. Green lettering.

  • LED life-cycle of more than 10 years.
  • Molded-in template for Quick installation.
  • Dual-voltage 120 or 277V AC input.
  • Includes long-life Nickel Cadmium battery for UL recognized 90 minute emergency lighting.
  • Provided with test switch and AC-On indicator.
  • Canopy included.

Product details

General

Can be mounted up or down
No
Category General
Exit Signs
Color
White
Color Generic
White
Construction Material - Main
Thermoplastic
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Emergency Illumination Time
90 min
EU RoHS Indicator
Contact Manufacturer
Finish Name
White
Finish Type
Painted
Fixture Type
Exit Emergency
Glass
Thermoplastic
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
LED
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Light Source
LED
Mount location
Ceiling
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Product Category
Exit,Emergency
Socket Base Type - Main
LED
UPC
785247199327
Warranty Length
2 year full warranty

Dimensions

Dimensions
11.6 in x 2 in x 7.2 in
Height
7.2 in
Length
11.6 in
Note Weight of fixture exceeds NEC limits
No
Weight
2 lb
Width
2 in
Width Diameter Descriptor
W.

Electrical Ratings

Voltage Rating
Dual-voltage 120 or 277 VAC

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL924
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
EnergyStar
No
Industry Standard(s)
UL 924
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
6
Pallet Quantity
54

Resources

Instruction Sheet Number
93066291

Resources and downloads