text.skipToContent text.skipToNavigation

SRHDW0607

by Dual-Lite 

Catalog ID: SRHDW0607

SRH, Twin Remote lighting head, Lamp Type: Incandescent, Lamp Wattage: 7, Number of Lamps: 2, Mounting Type: Injection molded thermoplastic lamphead/round mounting plate assemblies, Color: White, Voltage Rating: 6.

  • Style match for CV, CVEC, T-Grid, LM and AS emergency lighting units.
  • Injection molded thermoplastic lamphead/round mounting plate assemblies.
  • White or black finish.
  • Single or twin lamp fixtures.
  • Choice of incandescent or halogen PAR 36 lamps.
  • Mounts to 3.5" octogonal or single gang boxes.

Product Details

General

Color White
Construction Material - Main Thermoplastic
Finish Type Smooth
Lamp Included Yes
Lamp Type Incandescent
Mounting Type Injection molded thermoplastic lamphead/round mounting plate assemblies
Number of Lamps 2
Style Style match for CV, CVEC, T-Grid, LM and AS emergency lighting units
Type Twin Remote lighting head
UPC 782520858018

Electrical Ratings

Lamp Wattage 7
Voltage Rating 6

Logistics

Carton Quantity 6

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
SRH Series with 12V, 12W Lamp
IES file
12 W
SRH Series with 12V, 18W Lamp
IES file
18 W
SRH Series with 12V, 25W Lamp
IES file
25 W
SRH Series with 12V, 35W Lamp
IES file
35 W
SRH Series with 12V, 7.2W Lamp
IES file
7.2 W
SRH Series with 12V, 8W Lamp
IES file
8 W
SRH Series with 24V, 9W Lamp
IES file
9 W
SRH Series with 6V, 12W Lamp
IES file
12 W
SRH Series with 6V, 18W Lamp
IES file
18 W
SRH Series with 6V, 20W Lamp
IES file
20 W
SRH Series with 6V, 25W Lamp
IES file
25 W
SRH Series with 6V, 5.4W Lamp
IES file
5.4 W
SRH Series with 6V, 7.2W Lamp
IES file
7.2 W