KIL_L_VM3X2R
KIL_L_VM3X2R

VE3Q6464E30X2R5G - VE3 64W Normal/Emergency,120-277V, 3/4" Ceiling Mount, Type V Glass Refractor with Guard

Brand:

Killark

Catalog ID:

VE3Q6464E30X2R5G

VE3 64W Normal/Emergency,120-277V, 3/4" Ceiling Mount, Type V Glass Refractor with Guard

  • Quad-Pin triple-tube long-life compact fluorescent lamps included
  • World Voltage 120-277VAC 50-60 Hz
  • LED charging indicator light visible through lens
  • Prewired terminal block for easy power connection
  • Two lamp models include two independent redundant systems
  • Six mounting splice box types - Pendant, Ceiling, Wall bracket, Cone Top, 25° Angle Stanchion, Straight Stanchion.
  • Normally shipped as components for fast delivery or may be ordered factory assembled.
  • Options for Fuses and Quick Disconnect

The VE3Q Series Emergency Compact Fluorescent High bay luminaires are designed for easy installation in high bay applications. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Lamp Type
Quad Pin
Light Source
Compact Fluorescent
Lumen Range
2,001-5,000 lm
Lumens
4800
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Ceiling
Optic Type
Glass Type V Refractor
Series
VE3Q
UPC
783936116952

Dimensions

Hub Size
3/4"

Electrical Ratings

Frequency Rating
50/60 Hz
Lumens Per Watt
75
Voltage Rating
120-277 VAC
Wattage
64 W

Certifications And Compliance

Hazardous Rating(s)
  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2
IP Rating
IP66

Logistics

Carton Quantity
1