HUBBELL
KIL_L_VM4B2G
KIL_L_VM4B2G

VE4Q8484E30B2R5G - VE4 84W Normal/Emergency, 120-277V, 3/4" Wall Mount, Type V Glass Refractor with Guard

Brand:

Killark

Catalog ID:

VE4Q8484E30B2R5G

VE4 84W Normal/Emergency, 120-277V, 3/4" Wall Mount, Type V Glass Refractor with Guard

  • Quad-Pin triple-tube long-life compact fluorescent lamps included
  • World Voltage 120-277VAC 50-60 Hz
  • LED charging indicator light visible through lens
  • Prewired terminal block for easy power connection
  • Two lamp models include two independent redundant systems
  • Six mounting splice box types - Pendant, Ceiling, Wall bracket, Cone Top, 25° Angle Stanchion, Straight Stanchion.
  • Normally shipped as components for fast delivery or may be ordered factory assembled.
  • Options for Fuses and Quick Disconnect

The VE4Q Series Emergency Compact Fluorescent High bay luminaires are designed for easy installation in high bay applications. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments.

Product details

General

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Lamp Type

Quad Pin

Light Source

Compact Fluorescent

Lumen Range

5,001-10,000 lm

Lumens

6400

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Wall Bracket

Optic Type

Glass Type V Refractor

Series

VE4Q

UPC

783936117621

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

76.2

Voltage Rating

120-277 VAC

Wattage

84 W

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2

IP Rating

IP66

Logistics

Carton Quantity

1