KIL_L_L1L_Rendering_Emergency
KIL_L_L1L_Rendering_Emergency
KIL_L_L1L_Detail_T-Slot
KIL_L_L1L_Emergency_Reporting_Light
KIL_L_L1L_Wiring_Chamber_Opened

L1L10IE130C-3590 - L1L Series 10,000 Lumen Output 3500K CCT & 90 CRI, 90 min 1,000 lumen batt bckup, 120-277 Universal Voltage w/ Clear Glass Optic

Brand:

Killark

Catalog ID:

L1L10IE130C-3590

L1L Series 10,000 Lumen Output 3500K CCT & 90 CRI, 90 minute 1,000 lumen battery backup, 120-277 Universal Voltage With Clear Glass Optic

  • Tool-less access to wiring chamber
  • Slot-back design allows for a 5/16 or M8 bolt to be mounted anywhere along the back of the luminaire
  • Standard supplemental surge 20kV / 10kA
  • Corrosion resistant Copper-free housing
  • 90 CRI 3500K option for areas where distinguishing between different color hues is of critical importance, (paint spray, inspection areas, et cetera)
  • Self-Testing per NFPA 101® Life Safety Code
  • Self-diagnostics monitors emergency LED status, emergency LED driver circuit, battery capacity, and charger function
  • Bright Colored LED provides visual fault detection and charging status

The L1L Series Linear LED are high quality explosion-proof light fixtures. Designed to go into the harshest environments where explosive vapors are present. Killark linear LED provide a warm light that is great for color rendering with Intellegent Self-Testing and Self-Diagnosing battery backup.

Product details

General

Color Temperature
3500 K
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Light Source
LED
Lumen Range
5,001-10,000 lm
Lumens
7684
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Pendant or Surface
Optic Type
Glass Lens
Series
L1L
Type
Linear Light Fixture

Dimensions

Hub Size
3/4"

Electrical Ratings

Lumens Per Watt
112.2
Voltage Rating
120-277 VAC
Wattage
68.5 W

Certifications And Compliance

Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
IP Rating
IP66