HUBBELL
KIL_L_LZ2SE_4ft_stainless
KIL_L_LZ2SE_4ft_stainless
Discontinued

LZ2SE2-32215 - LZ2SE Series- Stainless Steel- Emergency- 32W 347V - 4' 2-Lamp T-8 Electronic 50/60 Hz 0°F Start Medium Bi-Pin

Brand:

Killark

Catalog ID:

LZ2SE2-32215

LZ2SE Series- Stainless Steel- Emergency- 32W 347V - 4' 2-Lamp T-8 Electronic 50/60 Hz 0°F Start Medium Bi-Pin.

  • NEMA 4 & IP66 rated enclosure
  • Housing-one piece fiberglass reinforced polyester or 316 Stainless Steel
  • Clear Lexan® impact resistant polycarbonate lens
  • Two 3/4” NTP hubs - one at each end (includes one 3/4” close-up plug and two 3/4” X 1/2” reducers for maximum user flexibility)
  • Two 1/4”- 20 bushings furnished in top of fixture for threaded rod

The LZ2SE Series Emergency Fluorescent Linear luminaires are designed for installation in high bay and low bay applications. This fixture is made with a 316 stainless steel housing that is suitable for harsh and hazardous environments.

Product details

General

Catalog Number

LZ2SE2-32215

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Lamp Type

T8

Light Source

Linear Fluorescent

Lumen Range

0-2,000 lm

Lumens

550

Material

Stainless Steel

Mounting Type

  • Pendant
  • Surface

Optic Type

Polycarbonate Lens - Clear

Series

LZ2SE

UPC

783936395890

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

17.2

Voltage Rating

347 VAC

Wattage

32 W

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2