HUBBELL
KIL_L_EML_ceiling
KIL_L_EML_ceiling

EMI30X2G - Incandescent 2/300W 3/4" Ceiling Mount with Guard

Brand:

Killark

Catalog ID:

EMI30X2G

Incandescent 2/300W 3/4" Ceiling Mount with Guard.

  • Four light sources—Incandescent, compact fluorescent, high pressure sodium and metal halide
  • Mounting choice—Pendant, ceiling, 25˚ stanchion or 90˚ wall mount, all with “wireless” design that allows fast, easy fixture installation
  • Factory sealed—No external seal needed. Simply wire mounting cap and thread on fixture to install
  • Compact size—Medium base incandescent and HID lamps, plus PL fluorescent lamps allow smaller fixture design
  • Corrosion resistant—Copper-free aluminum die-cast construction.
  • Baked powder epoxy finish, electrostatically applied.
  • Exposed hardware is 316 grade stainless steel.

Le luminaire à base moyenne antidéflagrant de la série EM est conçu pour les applications à faible hauteur. Ce luminaire est composé d'un logement et d'une monture en fonte d'aluminium sans cuivre, peints par poudrage époxy pour une meilleure résistance à la corrosion, ce qui les rend adaptés aux applications de faible hauteur.

Product details

General

Catalog Number

EMI30X2G

EU RoHS Indicator

Contact Manufacturer

Finish Type

Peinture époxy en poudre

Lamp Type

Medium Base

Light Source

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Optic Type

Glass Globe - Fluted

Series

EM

UPC

783936148038

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120-277 VAC

Wattage

300 W

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity

1

Resources and downloads