HUBBELL
KIL_L_MBL-GGA2
KIL_L_MBL-GGA2
Discontinued

MBL1730A2R5G - MBL 120-277V 3/4" NPT Pendant Mount Glass Type 5 Refractor with Guard

Brand:

Killark

Catalog ID:

MBL1730A2R5G

MBL 120-277V 3/4" NPT Pendant Mount Glass Type 5 Refractor with Guard

The MBL Series is a compact low bay energy efficient LED. The design of the MBL makes it suitable for harsh and hazardous environments using a cast copper-free aluminum. Its low profile and compact design allow the MBL to fit in areas where larger fixtures would not fit while still supplying high quality illumination.

Product details

General

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Light Source

LED

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Pendant

Optic Type

Glass Type V Refractor

Series

MBL

UPC

783936163734

Dimensions

Hub Size

3/4"

Weight

14.96 lb

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

17 W

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2