HUBBELL
KIL_L_MBL-GGB2
KIL_L_MBL-GGB2
Discontinued

MBL4030B2R1G - MBL 120-277V 3/4" Wall Bracket Mount Glass Type 1 Refractor with Guard

Brand:

Killark

Catalog ID:

MBL4030B2R1G

MBL 120-277V 3/4" Wall Bracket Mount Glass Type 1 Refractor with Guard

The MBL Series is a compact low bay energy efficient LED. The design of the MBL makes it suitable for harsh and hazardous environments using a cast copper-free aluminum. Its low profile and compact design allow the MBL to fit in areas where larger fixtures would not fit while still supplying high quality illumination.

Product details

General

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Light Source

LED

Lumen Range

2,001-5,000 lm

Lumens

3821

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Wall Bracket

Optic Type

Glass Type I Refractor

Series

MBL

UPC

783936162270

Dimensions

Hub Size

3/4"

Weight

25.3 lb

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

95.5

Voltage Rating

120-277 VAC

Wattage

40 W

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2