Brand:
Killark
Catalog ID:
MBL501-R5D5
The MB Series is a compact low bay light fixture using compact fluorescent and HID lamps. The design of the MB Series makes it suitable for harsh and hazardous environments using a cast copper-free aluminum. Its low profile and compact design allow the MB Series to fit in areas where larger fixtures would not fit while still supplying high quality illumination.
Catalog Number
EU RoHS Indicator
Finish Type
Lamp Type
Light Source
Material
Mounting Type
Optic Type
Series
UPC
Hub Size
Frequency Rating
Voltage Rating
Wattage
Buy American Compliant
Hazardous Rating(s)
Carton Quantity