KIL_L_NV2_Ceiling_Fluor
KIL_L_NV2_Ceiling_Fluor
Discontinued

NV2FG13XSG - 13W 120-277V Fluorescent Ceiling Mount with Standard Globe and Guard

Brand:

Killark

Catalog ID:

NV2FG13XSG

13W 120-277V Fluorescent Ceiling Mount with Standard Globe and Guard

  • NV2 Series non-metallic light fixtures combine an outstanding balance of strength, stiffness, toughness and electrical properties
  • Energy and labor saving fluorescent or incandescent models
  • Accessories include polycarbonate dome reflectors and wall extension
  • Molded from 30% glass-filled thermoset polyester for high strength
  • Resists corrosive effects of most chemicals, hydrocarbons and solvents
  • Designed for indoor and outdoor, globe down applications.

The NV2 Series Non-Metallic utility light is designed for uses with Incandescent or Quad-Pin Compact Fluorescent lamps. The fixtures are molded from a glass-filled thermoset polyester for high strength housing suitable for hazardous locations.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Lamp Type
Bi Pin
Light Source
Compact Fluorescent
Material
Polyester, Fiberglass Reinforced
Mounting Type
Ceiling
Optic Type
Glass Globe - Clear
Series
NV
UPC
783936050645

Dimensions

Hub Size
3/4"

Electrical Ratings

Frequency Rating
50/60 Hz
Voltage Rating
120-277 VAC
Wattage
13 W

Certifications And Compliance

Hazardous Rating(s)
  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2

Resources and downloads