HUBBELL
KIL_L_NV2_Wall_Fluor
KIL_L_NV2_Wall_Fluor
Discontinued

NV2FG32BSG - 32W 120-277V Fluorescent Wall Mount with Standard Globe and Guard

Brand:

Killark

Catalog ID:

NV2FG32BSG

32W 120-277V Fluorescent Wall Mount with Standard Globe and Guard.

  • NV2 Series non-metallic light fixtures combine an outstanding balance of strength, stiffness, toughness and electrical properties
  • Energy and labor saving fluorescent or incandescent models
  • Accessories include polycarbonate dome reflectors and wall extension
  • Molded from 30% glass-filled thermoset polyester for high strength
  • Resists corrosive effects of most chemicals, hydrocarbons and solvents
  • Designed for indoor and outdoor, globe down applications.

Le luminaire utilitaire non métallique de la série NV2 est conçu pour être utilisé avec des lampes incandescentes ou des lampes fluorescentes compactes à quatre broches. Les luminaires sont moulés à partir d'un polyester thermodurci rempli de verre pour un logement très résistant adapté aux emplacements dangereux.

Product details

General

Catalog Number

NV2FG32BSG

EU RoHS Indicator

Contact Manufacturer

Finish Type

Peinture époxy en poudre

Lamp Type

Bi Pin

Light Source

Material

Polyester, Fiberglass Reinforced

Mounting Type

Optic Type

Glass Globe - Clear

Series

NV

UPC

783936050843

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

32 W

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2