HUBBELL
KIL_L_NVL_wall_bracket_no_guard
KIL_L_NVL_wall_bracket_no_guard

NVL230B2N - NVL Series Non-Metallic Corrosion Resistant Hazardous Location LED Fixture, 3/4" Wall Bracket

$389.12 USD

Brand:

Killark

Catalog ID:

NVL230B2N

NVL Series Non-Metallic Corrosion Resistant Hazardous Location LED Fixture, 3/4" Wall Bracket

  • Energy and labor-saving LED
  • High Efficacy (lumens per watt)
  • Compact Size
  • Type 3, 4, & 4X Rated
  • IP66 Marine Rated
  • ABS Approved
  • Resists corrosive effects of most chemicals, hydrocarbons and solvents

NVL Series - Approx. 2000 Lm - Universal Voltage - Wall Bracket Mount - 3/4" NPT entry - Without Guard. Designed specifically for corrosive & wet NEMA 4X and hazardous environments. NVL Series non-metallic light fixtures combine an outstanding balance of strength, stiffness, toughness and electrical properties. Corrosive resistant body molded from 30% glass-filled thermoset polyester. Diffuse polycarbonate globe that softens the light while providing impact protection. Accessories include polycarbonate dome reflectors and wall extension.

Product details

General

Color

Gray

Color Temperature

5000 K

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Light Source

LED

Lumen Range

0-2,000 lm

Lumens

1796

Material

Glass Reinforced Thermoset Polyester

Mounting Type

Wall Bracket

Optic Type

Polycarbonate Globe - Diffused

Series

NVL

UPC

783936175201

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

120

Voltage Rating

120-277 VAC

Wattage

15 W

Certifications And Compliance

CSA File Number

LR11713

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divsions 1 & 2

IP Rating

IP66

Nema Rating

3, 4, 4X