HUBBELL
KIL_L_VFC-200
KIL_L_VFC-200

VFC-200 - V Series - V Fixture Body - Enclosed And Gasketed Fixture Body - 300W Maximum

Brand:

Killark

Catalog ID:

VFC-200

V Series - V Fixture Body - Enclosed And Gasketed Fixture Body - 300W Maximum

  • Electrostatically applied epoxy/polyester finish
  • Modular design
  • Hubs are threaded for attachment to conduit
  • Set screws in pendant fixture
  • Copper-free aluminum (less than .004%)

Fixture bodies contain lamp receptacle and are threaded to accept globes, guards, and reflectors. These fixture bodies are designed for metallic boxes and mount directly to V Series splice boxes. They may also be mounted to VJ Series, VB Series, or other

Product details

General

Application

  • For use with V Series lighting.

Catalog Number

VFC-200

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Light Source

Incandescent

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Number of Lamps

0

Series

V Series

Type

Aluminum Fixture Body

UPC

783936730028

Dimensions

Dimensions

5.25 in x 5.5 in x 3 in

Gross Weight with Packaging

1.08

Height

3 in

Length

5.25 in

Width

5.5 in

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

300 W

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

392