Brand:
Killark
Catalog ID:
VM2LB930D5GLG
The VM2L/VM4L Series is a low bay and high bay fixture using energy efficient LED's. The design of the VM2LB & VM4LB with the bulb style heat sink creates a light distribution similar to a HID lamp. The design of the VM2LC & VM4LC with the concave style heat sink creates a light distribution with no up light. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments. With the design of this fixtures internal heat sink keeps a clean look on the outside of the fixture creating a LED fixture that does not contain external heat fins.
Catalog Number
EU RoHS Indicator
Finish Type
Light Source
Lumen Range
Lumens
Material
Mounting Type
Optic Type
Series
UPC
Hub Size
Weight
Frequency Rating
Lumens Per Watt
Voltage Rating
Wattage
Hazardous Rating(s)
IP Rating